IESNA:LM-63-2002
[TEST]P1175367
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-82)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/18/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDRP-S375D840-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 5 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]837
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 12.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
444.1 440 430.9 418.9 405.3 389.8 373.6 356.3 337.8 319
299.4 280.1 259.4 238.7 217.2 195.7 174.2 152.3 132 117.3
106.7 97.3 87.8 78.8 70.5 63 55.4 48.6 41.8 35.8
29.8 24.1 18.9 13.9 8.7 4.1 0
444.1 444.5 436.6 424.9 412.1 397.8 382.3 365 347.2 328.8
309.5 289.5 269.2 248.5 227.3 206.2 185.5 164.4 142.9 123.7
109.7 99.2 89.7 79.9 71.3 63.3 55.8 48.6 41.8 36.6
31.7 26.4 20.4 15.1 9.8 5.7 0
444.1 441.1 435.8 426.8 415.8 403.8 390.6 375.9 360.4 343.8
325.7 308.4 289.2 271.5 251.5 233 213.8 194.2 175.7 156.1
137.2 118.8 102.5 90.5 81.4 72.8 64.8 57.3 49 41.5
34.3 27.5 21.1 15.5 10.6 6 0
444.1 441.5 438.8 434.3 427.2 418.5 409.1 397 383 368.7
353.3 337.8 321.6 305.4 288.4 271.1 253.7 236.8 219.4 201.7
184.7 168.9 152.3 135.7 119.1 102.2 85.2 69.7 56.6 45.6
36.2 28.3 21.5 15.5 10.2 5.3 0
444.1 441.9 442.2 439.6 434.3 429 421.9 412.5 401.5 389.8
377 363.8 349.5 334.8 319.7 304.3 288 272.2 255.6 239.8
224.3 207.4 190 172.7 153.4 134.2 114.6 95.8 75.8 59.2
43 28.7 20.7 14.3 8.7 4.1 0
